Initialisation of feed rate unit (P-CHAN-00108)
P-CHAN-00108 | Default feed rate unit at program start |
Description | This parameter defines the unit used to interpret the feed rate value (e.g. F1000). |
Parameter | prog_start.feedrate_factor |
Data type | REAL64 |
Data range | 0.1: Unit of the F word is m/min 100: Unit of the F word is mm/min = 0 : Warning output. Internal default assignment with value 100 (mm/min). Exception: |
Dimension | ---- |
Default value | 100 |
Remarks | Parameterisation example: The programmed feed rate is interpreted in the unit of mm/min. prog_start.feedrate_factor 100 |