M function number (P-CHAN-00064)
P-CHAN-00064 | Default M function numbers at program start | |
Description | This element sets the default M function for each M function group. | |
Parameter | prog_start.m_gruppe[i].nr | |
Data type | SGN16 | |
Data range | -1 = nr = MAX(SGN16) | |
Dimension | ---- | |
Default value | -1 | |
Remarks | Group | Permissible default M functions |
m_gruppe[0].nr | 3, 4, 5 (M03, M04, M05) | |
Parameterisation example: At program start, the spindle M function 'spindle stop' (M05) is active. prog_start.m_gruppe[0].nr 5 (range:: SPDL_M_FCT) | ||