G function numbers (P-CHAN-00063)
P-CHAN-00063 | Default G function numbers at program start | |
Description | This element defines the default G function for the G function groups. | |
Parameter | prog_start.g_gruppe[i].nr | |
Data type | SGN16 | |
Data range | -1 = nr = MAX(SGN16) | |
Dimension | ---- | |
Default value | -1 | |
Remarks | Group | Permissible default G functions |
g_gruppe[0].nr | 0, 1, 2, 3, 4 (G00, G01, G02, G03, G04) | |
g_gruppe[4].nr | 17, 18, 19 (G17, G18, G19) | |
g_gruppe[6].nr | 25, 26 (G25, G26) | |
g_gruppe[8].nr | 51, 52 (G51, G52) | |
g_gruppe[12].nr | 70, 71 (G70, G71) | |
g_gruppe[14].nr | 90, 91 (G90, G91) | |
g_gruppe[21].nr | 135, 137 (G135, G137) | |
g_gruppe[22].nr | 138, 139, 237 - 239 (236) (G138, G139, G237 - G239) (G236) | |
g_gruppe[23].nr | 161, 162 (G161, G162) | |
g_gruppe[25].nr | 164, 165 (G164, G165) | |
g_gruppe[32].nr | 140, 141 (G140, G141) | |
Parameterisation example: At program start, the permissible G groups are initialised as follows. prog_start.g_gruppe[0].nr 0 (range: WEG_BED)
prog_start.g_gruppe[4].nr 17 (range: EBENE)
prog_start.g_gruppe[6].nr 25 (range: WRK_UEBER)
prog_start.g_gruppe[8].nr 52 (range: DURCHM)
prog_start.g_gruppe[12].nr 71 (range: MASSEINH)
prog_start.g_gruppe[14].nr 90 (range: MASSANG)
prog_start.g_gruppe[21].nr 135 (range: VORST)
prog_start.g_gruppe[22].nr 139 (range: WRK_E_A)
prog_start.g_gruppe[23].nr 162 (range: MPKT_A_R)
prog_start.g_gruppe[25].nr 165 (range: MPKT_KORR)
prog_start.g_gruppe[32].nr 140 (range: CONT_MASK)
| ||