Interpolation point on the axis (P-CHAN-00293)

P-CHAN-00293

Interpolation point on the axis (Universal Kinematics)

Description

Parameter defines an interpolation point on the axis (position X, Y, Z, only relevant for rotary axes).

Parameter

trafo[j].axis[k].point[l] where l = 0, 1, 2

kin_step[i].trafo[j].axis[k].point[l] (multistep transformations)

kinematik[91].axis[k].point[l] (up to Version V2.11.28xx)

Data type

REAL64

Data range

----

Dimension

0.1µm

Default value

0

Remarks

 

Interpolation point on the axis (P-CHAN-00293) 1:
Configuration example of a mapping of the classic CA kinematics according to Kinematic ID 9 (Y, X, Z, C, A) onto the configuration of Universal Kinematics

Configuration of universal kinematics in channel parameter list:

# Zero orientation of the tool
# Tool points in Z direction
kinematik[91].zero_orientation[0] 0
kinematik[91].zero_orientation[1] 0
kinematik[91].zero_orientation[2] 1
# Zero position of the tool
# Tool rests at point (12000, -3200, 500)
kinematik[91].zero_position[0] 12000
kinematik[91].zero_position[1] -3200
kinematik[91].zero_position[2] 500
kinematik[91].number_of_axes 5
kinematik[91].programming_mode 17
kinematik[91].rtcp 1
# Define X axis (index 0)
kinematik[91].axis[0].type 1
kinematik[91].axis[0].orientation[0] 1
kinematik[91].axis[0].orientation[1] 0
kinematik[91].axis[0].orientation[2] 0
...
# Define Y axis (index 1)
kinematik[91].axis[1].type 1
kinematik[91].axis[1].orientation[0] 0
kinematik[91].axis[1].orientation[1] 1
kinematik[91].axis[1].orientation[2] 0
...
# Define Z axis (index 2)
kinematik[91].axis[2].type 1
kinematik[91].axis[2].orientation[0] 0
kinematik[91].axis[2].orientation[1] 0
kinematik[91].axis[2].orientation[2] 1
...
# Define C axis (index 3)
# points in Z direction and crosses
# point (800, 1200, 0)
kinematik[91].axis[3].type 2
kinematik[91].axis[3].orientation[0] 0
kinematik[91].axis[3].orientation[1] 0
kinematik[91].axis[3].orientation[2] 1
kinematik[91].axis[3].point[0] 800
kinematik[91].axis[3].point[1] 1200
kinematik[91].axis[3].point[2] 0
# Define A axis (index 4)
kinematik[91].axis[4].type 2
kinematik[91].axis[4].orientation[0] 1
kinematik[91].axis[4].orientation[1] 0
kinematik[91].axis[4].orientation[2] 0
...
# Sequence in kin. chain: YXZCA
kinematik[91].chain[0] 1 # Y axis
kinematik[91].chain[1] 0 # X axis
kinematik[91].chain[2] 2 # Z axis
kinematik[91].chain[3] 3 # C axis
kinematik[91].chain[4] 4 # A axis