Selection of default kinematic type (P-CHAN-00032)
P-CHAN-00032 | Select kinematic default transformation (kinematic type) |
Description | The purpose of kinematic ID is to identify the machine or tool head specific kinematic types implemented in the controller. This parameter defines the default setting for the kinematic transformation to be used. |
Parameter | kinematik_id |
Data type | UNS16 |
Data range | 1 = kinematik_id < 1000 |
Dimension | ---- |
Default value | 0 |
Remarks | Parameterisation example: kinematik_id 2 For more details on machine kinematics see [KITRA] and [PROG]. |