Specification of macro content (P-CHAN-00062)
P-CHAN-00062 | Specify macro content |
Description | This parameter specifies the macro content (NC syntax). |
Parameter | makro_def[i].nc_code |
Data type | STRING |
Data range | Maximum of 80 characters (application-specific) |
Dimension | ---- |
Default value | * |
Remarks | Example 1: The parameter calculation is replaced by the macro CALC_P5. makro_def[4].symbol CALC_P5 makro_def[4].nc_code P5 = P2 + 3
Example 2: The programming of a motion block is replaced by the macro RELPOS1. makro_def[6].symbol RELPOS1 makro_def[6].nc_code G01 G91 X10 Y20 F100
Example 3: Nested macros when XML configuration files are used. makro_def[15].symbol ABWAHL makro_def[15].nc_code 60 - 7 # The NC code G53 is generated from the expression ABWAHL = 53 (makro_def[18]). makro_def[18].symbol NPV_ABWAHL makro_def[18].nc_code G\"ABWAHL\"
* Note: The default value of variables is a blank string. |