Logging G functions (P-CHAN-00022)
![]() | G functions are documented in the Programming Manual [PROG]. |
P-CHAN-00022 | Enable logging of G functions |
Description | G functions are organised into different groups. The functions that mutually exclude themselves are contained in the same group. If a group g_gruppe[i] is set to 1, the active G function of the group is logged. |
Parameter | aep.g_gruppe[i] where i = 0 38 (maximum number of G function groups: 39, |
Data type | BOOLEAN |
Data range | 0/1 |
Dimension | ---- |
Default value | 0 |
Remarks | Parameterisation example: The path conditions (g_gruppe[0]) are to be logged, but not tool feed rates adjustment (g_gruppe[3]). aep.g_gruppe[0] 1 aep.g_gruppe[3] 0 |
Group | Included G functions |
|---|---|
g_gruppe[0] | G00, G01, G02, G03, G04, G33, G63, G74, G98, G99, G160, G331, G332, G301, G302 |
g_gruppe[1] | G08, G193 |
g_gruppe[2] | G09, G900, G901 |
g_gruppe[3] | G10, G11 |
g_gruppe[4] | G17, G18, G19 |
g_gruppe[5] | G20, G21, G22, G23, G351 |
g_gruppe[6] | G25, G26 |
g_gruppe[7] | G40, G41, G42 |
g_gruppe[8] | G51, G52 |
g_gruppe[9] | G53,..., G59, G159 |
g_gruppe[10] | G60, G359, G360, G61, G260, G261 |
g_gruppe[11] | G166 |
g_gruppe[12] | G70, G71 |
g_gruppe[13] | G80 - G89, G800 - G819 |
g_gruppe[14] | G90, G91 |
g_gruppe[15] | G92 |
g_gruppe[16] | G93, G94, G95, G194 |
g_gruppe[17] | G96, G97, G196 |
g_gruppe[18] | G112 |
g_gruppe[19] | G115, G116, G117 |
g_gruppe[20] | G130, G131, G231, G333, G334 |
g_gruppe[21] | G135, G136, G137 |
g_gruppe[22] | G05, G138, G139, G237, G238, G239 (G236) |
g_gruppe[23] | G161, G162 |
g_gruppe[24] | G163 |
g_gruppe[25] | G164, G165 |
g_gruppe[26] | G200, G201, G202 |
g_gruppe[27] | not assigned |
g_gruppe[28] | G132, G133, G134, G233, G338, G339 |
g_gruppe[29] | G150, G151 |
g_gruppe[30] | G100, G101, G102, G106, G107, G108 |
g_gruppe[31] | G12, G13 |
g_gruppe[32] | G140, G141 |
g_gruppe[33] | not assigned |
g_gruppe[34] | G310 |
g_gruppe[35] | G167 |
g_gruppe[36] | not available (G335, G337) |
g_gruppe[37] | G129 |
g_gruppe[38] | G66 |
Group organisation of G functions
