Logging self-defined variables (P-CHAN-00088)
P-CHAN-00088 | Enable logging of self-defined variables |
Description | This parameter enables the logging of programmed user-defined V.P. and V.C. variables. The parameter should not be used if extensive declarations with initialisations are programmed in #VAR-#ENDVAR blocks. |
Parameter | aep.v_eigendef |
Data type | BOOLEAN |
Data range | 0: V.P/V.S variables are not logged. 1: V.P/V.S variables are logged. |
Dimension | ---- |
Default value | 0 |
Remarks | A maximum of 5 V.P/V.S variables can be logged in the NC block or a declaration block. If this number is exceeded, the error message P-ERR-20101 is displayed. The program run is stopped. |