Min. spindle speed (P-CHAN-00058)
P-CHAN-00058 | Minimum spindle speed of a speed range (spindle gear change) |
Description | The speed ranges of a spindle may be defined with or without overlap. If one range is not used, the corresponding values must be set to zero in the table. |
Parameter | spindel[i].range_table[j].min_speed |
Data type | UNS16 |
Data range | 0 = min_speed = MAX(UNS16) |
Dimension | rpm |
Default value | 0 |
Remarks | Parameterisation example: Definition of a speed range table for 6 ranges. Only the first four ranges are used. spindel[0].range_table[0].min_speed 50 spindel[0].range_table[0].max_speed 560 spindel[0].range_table[1].min_speed 400 spindel[0].range_table[1].max_speed 800 spindel[0].range_table[2].min_speed 700 spindel[0].range_table[2].max_speed 3360 spindel[0].range_table[3].min_speed 3361 spindel[0].range_table[3].max_speed 4000 spindel[0].range_table[4].min_speed 0 spindel[0].range_table[4].max_speed 0 spindel[0].range_table[5].min_speed 0 spindel[0].range_table[5].max_speed 0 |