Direction of range selection (P-CHAN-00074)
P-CHAN-00074 | Direction of range selection for spindle gear change |
Description | This parameter defines whether the lower or the higher gear range is selected when speed ranges overlap. If 'range_way' = 0 the search starts from the lowest speed range, if 'range_way' > 0 from the highest. The correct speed (gear) range is the one where the programmed spindle speed is first found. |
Parameter | spindel[i].range_way |
Data type | UNS16 |
Data range | 0 = range_way < MAX(UNS16) |
Dimension | ---- |
Default value | 0 |
Remarks | Parameterisation example: The search starts from the lowest speed range. spindel[0].range_way 0 (from bottom to top) |