Timeout and process time of M05 (P-CHAN-00048)
P-CHAN-00048 | Timeout and process time of M05 to calculate machining time |
Description | This parameter specifies the timeout and the process time of the M function M05 when the machining time calculation is activated. |
Parameter | spindel[i].m5_prozess_zeit |
Data type | UNS32 |
Data range | 0 < m5_prozess_zeit < MAX(UNS32) |
Dimension | µs |
Default value | 0 |
Remarks | Currently, the parameter is only used to calculate machining time. Parameterisation example: For spindle 'S1' the process time for M05 is defined as 1 s. spindel[0].bezeichnung S1
spindel[0].log_achs_nr 6
:
spindel[0].s_prozess_zeit 1000000
spindel[0].m3_prozess_zeit 1000000
spindel[0].m4_prozess_zeit 1000000
spindel[0].m5_prozess_zeit 1500000
spindel[0].m19_prozess_zeit 2000000
|