Timeout and process time of the spindle function S (P-CHAN-00080)

P-CHAN-00080

Timeout and process time of the spindle function S for the machining time calculation

Description

This parameter specifies the timeout and the process time of a spindle S function when the machining time calculation is activated.

Parameter

spindel[i].s_prozess_zeit

Data type

UNS32

Data range

0 < s_prozess_zeit < MAX(UNS32)

Dimension

µs

Default value

0

Remarks

Currently, the parameter is only used to calculate machining time.

Parameterisation example: The process time of the spindle function is defined as 1 s for an ‘S1’ spindle.

spindel[0].bezeichnung     S1
spindel[0].log_achs_nr      6
:
spindel[0].s_prozess_zeit      1000000
spindel[0].m3_prozess_zeit     1000000
spindel[0].m4_prozess_zeit     1000000
spindel[0].m5_prozess_zeit     1500000
spindel[0].m19_prozess_zeit    2000000