Synchronisation type for M05 (P-CHAN-00049)
P-CHAN-00049 | Synchronisation type for M05 |
Description | When the M05 function is used, the synchronisation type must be defined for the spindles used. The synchronisation type is defined as a string constant or a hexadecimal value. |
Parameter | spindel[i].m5_synch |
Data type | STRING |
Data range | |
Dimension | ---- |
Default value | NO_SYNCH |
Remarks | Parameterisation example: For a (position-controlled) spindle 'S1', the spindle-specific M function M05 is assigned the synchronisation type MVS_SVS. The PLC is also informed. spindel[0].bezeichnung S1
spindle[0].log_achs_no 6
spindel[0].s_synch MOS 0x00000001
spindel[0].m3_synch PLC_INFO | MVS_SVS 0x00020002
spindle[0].m4_synch PLC_INFO | MVS_SNS 0x00020004
spindel[0].m5_synch PLC_INFO | MVS_SVS 0x00020002
spindle[0].m19_synch MNS_SNS 0x00000008
Note: Programming a UNS32 variable is permissible for downward compatibility reasons.
Example: spindel[0].m5_synch 0x00020002
|