Number of spindles (P-CHAN-00082)
| P-CHAN-00082 | Number of configured spindles in NC channel | 
| Description | This element specifies the total number of existing position-controlled and speed-controlled spindles. The number of spindles must be identical with the entered spindles (spindel[i].*). | 
| Parameter | spdl_anzahl | 
| Data type | UNS16 | 
| Data range | 0 = spdl_anzahl = 6 (application-specific) | 
| Dimension | ---- | 
| Default value | 0 | 
| Remarks | Parameterisation example: A position-controlled and a speed-controlled spindle are to be configured. spdl_anzahl 2 |