Selection of tracking mode without stopping (P-CHAN-00109)
| P-CHAN-00109 | Select tracking mode without stopping | 
| Description | If the tracking axis (see P-CHAN-00095) already has the required orientation to the first contour element when tracing mode is selected and this parameter is set, the motion is smoothed in the following block. | 
| Parameter | fast_tracking_transition | 
| Data type | BOOLEAN | 
| Data range | 0: When tacking mode is selected, the motion is stopped and, if necessary, the orientation movement is executed. 1: If the orientation of the tracking axis is correct, the motion is smoothed in the following block without stopping. | 
| Dimension | ---- | 
| Default value | 0 | 
| Remarks | 
 |