Definition of the tracking axis (P-CHAN-00095)
P-CHAN-00095 | Define the tracking axis (C axis tracking) |
Description | This parameter defines the axis which is orientated to the tracked path after automatic axis tracking (called C axis tracking) is selected in the NC program. |
Parameter | log_number_tracking_axis |
Data type | UNS16 |
Data range | 1 ... MAX(UNS16) |
Dimension | ---- |
Default value | 0 |
Remarks | Parameterisation example: In tracking mode the axis with the logical axis number 5 is automatically orientated at a tangential angle to the path contour. log_number_tracking_axis 5 |
![]() | The tracking axis used must be an additional axis. This may not lie on a main axis index. |