Rapid traverse override (P-CHAN-00181)
P-CHAN-00181 | Define and activate rapid traverse override mode | |
Description | This parameter is used to define whether the override interface for influencing rapid traverse blocks is active and how rapid traverse override acts. Activating this interface deactivates the influence of acceleration as per P-CHAN-00170. The parameter also is active for continuous jog mode (manual mode). | |
Parameter | g00_override_mode | |
Data type | STRING | |
Data range | NOT_USED or 0: | Rapid traverse override is inactive. Rapid traverse override acts on feed and rapid traverse blocks. |
MINIMUM_OF_G0_G1 or 1: | Rapid traverse override is active. Feed override acts on feed blocks; the minimum of feed and rapid traverse override acts on rapid traverse blocks. | |
ACTIVE or 2: | Rapid traverse override is active. Feed override acts on feed blocks; only rapid traverse override acts on rapid traverse blocks. | |
ACTIVE_EXTENDED or 3: | Same as under ACTIVE, rapid traverse override also acts exclusively on homing G74, measurement G100 and manual mode controlled by the CNC. | |
Dimension | ---- | |
Default value | 0 | |
Remarks | The channel parameter acts on the channel-specific override interface. Please note in ACTIVE and ACTIVE_EXTENDED modes that G0 movements can only be influenced by the rapid traverse override. | |
