Maximum channel override (P-CHAN-00056)
P-CHAN-00056 | Limiting maximum channel override |
Description | This parameter limits the maximum override in the channel. |
Parameter | max_vb_override |
Data type | UNS16 |
Data range | 0 = max_vb_override = 2000 (maximum value of channel override, application-specific) |
Dimension | 0.1% |
Default value | 1000 |
Remarks | Parameterisation example: The limit of the maximum channel override is 150%. max_vb_override 1500 |