Programmed measurement signal (P-CHAN-00257)

P-CHAN-00257

Switch over measurement logic to a programmed measuring signal for edge bending

Description

Typically, the measurement signal for the CNC is routed either via the drive bus or is set by the PLC via the HLI interface.

When the channel parameter P-CHAN-00257 is set to 1, as an alternative you can switch over to a 'programmed measurement trigger signal' that is active in the path interpolator.

The measurement trigger signal is then triggered by the NC command #MEAS [TRIGGER] within the G108/G107 range. Activation of the measurement logic in the drive and the response to the measurement signals from the drive or the PLC are then deactivated.

Parameter

kasto_prog_meas_trigger

Data type

BOOLEAN

Data range

0/1

Dimension

----

Default value

0

Remarks

It only makes sense to use this parameter if P-CHAN-00029 (kasto_multi_block) is assigned FALSE.

Parameterisation example:

kasto_prog_meas_trigger 1

Programmed measurement signal (P-CHAN-00257) 1:
Switch over measurement logic to a programmed measurement signal at edge banding

Programming Example

%meas
N10 V.G.RW= 20              ;Residual path after measuring signal 20mm
N20 G00 G90 X0 Y0
N30 G01 X50 F5000
N40 G108 F2500              ;Activate edge banding function
N50 G01 G90 X100 Y100 M33   ;M function 33 of type MNE_SNS
N60 #MEAS [TRIGGER]         ;Execute measurement signal at current position
N70 X150 Y150
N80 X200 Y200
N90 G107                    ;Deselect edge banding
M30