Modal active measurement (P-CHAN-00153)

P-CHAN-00153

Modal active measurement with edge bending

Description

A measurement process requires the programming of G108 with a following MNE_SNS M function. This parameter activates rapid measurement in combination with SERCOS drives.

The measurement cycles then start with the programmed MNE_SNS- M function in a machining loop.

If P-CHAN-00153 is set, edge banding must be deactivated before program end. If the parameter is not deactivated, the error ID 50573 is output at program end.

Parameter

kasto_remain_active

Data type

BOOLEAN

Data range

0: G108 must be programmed with a following MNE_SNS M function for every measurement cycle (default).

Programming example: M33 with synchronisation type MNE_SNS

N10 $WHILE V.E.WAIT != 1
N10 G108
N20 G01 G90 X50
N30 G01 G90 X100 F2000 M33
N40 X0 Y20
N50 $ENDWHILE
M30

 

 

1: For several measurement cycles G108 need only be programmed once. The measurement process is activated in the CNC with the MNE_SNS- M function.

Programming example: M33 with synchronisation type MNE_SNS

N05 G108
N10 $WHILE V.E.WAIT != 1
N20 G01 G90 X50
N30 G01 G90 X100 F2000 M33
N40 X0 Y20
N50 $ENDWHILE
N60 G107 (End of measuring edge banding)
M30

Dimension

----

Default value

0

Remarks

It only makes sense to use this parameter if P-CHAN-00029 (kasto_multi_block) is assigned FALSE.

Parameterisation example: Rapid measurement for measurement cycles is activated with G108.

kasto_remain_active     1