Number of NC blocks at M/H code look ahead (P-CHAN-00274)
P-CHAN-00274 | Number of NC blocks at M/H code look ahead |
Description | This parameter increases the number of NC blocks for look ahead for M/H synchronisation types MEP_SVS and MET_SVS. By default the number of blocks is 50. The increased number of blocks causes an increased cycle time in the real-time part of the CNC. |
Parameter | m_h_pre_outp_nbr_block |
Data type | UNS32 |
Data range | 50 = P-CHAN.00274 = 200 |
Dimension | ---- |
Default value | 50 |
Remarks | Configuration example:
m_h_pre_outp_nbr_block 100 #100 blocks M code look ahead # P-CHAN-00653 - Large Look-Ahead buffer configuration.interpolator.parameter 100 # P-CHAN-00655 – Activate customer-specific # setting for Look-Ahead configuration.interpolator.fct_enable[0] FCT_LOOK_AHEAD_CUSTOM
configuration.channel[0].interpolator.parameter 100 configuration.channel[0].interpolator.function FCT_LOOK_AHEAD_CUSTOM |