Minimum permissible tool radius (P-CHAN-00157)
P-CHAN-00157 | Minimum permissible tool radius |
Description | If this parameter is unequal to zero, the radius of the new tool to be changed is checked for this minimum value and if required, the error message P-ERR-21427 'Tool radius is smaller than minimum limit value' is output. |
Parameter | tool.minimum_radius |
Data type | UNS32 |
Data range | 0 = minimum_radius = MAX(UNS32) |
Dimension | 0.1µm |
Default value | 0 |
Remarks |
|