Minimum permissible tool length (P-CHAN-00156)
P-CHAN-00156 | Minimum permissible tool length |
Description | If this parameter is unequal to zero, the length of the new tool to be replaced is checked for this minimum value and if required, the error message P-ERR-21426 'Tool length is smaller than minimum limit value' is output. |
Parameter | tool.minimum_length |
Data type | UNS32 |
Data range | 0 = minimum_length = MAX(UNS32) |
Dimension | 0.1µm |
Default value | 0 |
Remarks |
|