Preserve tool data after reset or program start (P-CHAN-00880)
P-CHAN-00880 | Preserve tool data after RESET or program start |
Description | This parameter permits the display of PCS coordinates on the HMI after RESET or program restart, including the previously active tool data. This function is very helpful, especially when executing jobs in the MDI with a changed tool or with active G5x offsets. |
Parameter | preserve_active_tool_data |
Data type | BOOLEAN |
Data range | 0 / 1 |
Dimension | ---- |
Default value | 0 |
Remarks | Available as of V3.1.3122.0 |