Additional memory for math. calculations (P-CHAN-00521)
P-CHAN-00521 | Additional memory for math. calculations |
Description | This parameter provides additional memory space for mathematical calculations. Some cycles and NC commands perform complex mathematical calculations. Under certain circumstances, the default memory may not be large enough to perform complex calculations. This is indicated by output of the error ID 22216.
The unit is 8 bytes (size of a REAL64). A value of 1000 equals 8000 bytes. A change in this parameter requires a controller restart. |
Parameter | configuration.decoder.math_memory |
Data type | UNS32 |
Data range | 0 = configuration.decoder.math_memory < MAX(UNS32) |
Dimension | ---- |
Default value | 0 |
Remarks | Available as of CNC Build V3.1.3080.16 If one of the following cycle licences is active, P-CHAN-00521 is assigned a default value of 512 (corresponds to 4 kByte).
|