Rotary offset of the dress pack of the Z axis (P-CHAN-00794)
P-CHAN-00794 | Rotary offset of the dress pack of the Z axis |
Description | This parameter defines the rotary offset of the Z axis of the dress pack centre of gravity in relation to the flange coordinate system. |
Parameter | dynamic_model.params[i].dress_pack.rz |
Data type | REAL64 |
Data range | -3600000° = P-CHAN-00794 = 3600000° |
Dimension | 0.0001 ° |
Default value | 0.0 |
Remarks | Parameter available as of V3.1.3116 Configuration example: dynamic_model.params[0].dress_pack.rz 900000 |