Rotary offset of the dress pack of the X axis (P-CHAN-00792)
P-CHAN-00792 | Rotary offset of the dress pack of the X axis |
Description | This parameter defines the rotary offset of the X axis of the dress pack centre of gravity in relation to the flange coordinate system. |
Parameter | dynamic_model.params[i].dress_pack.rx |
Data type | REAL64 |
Data range | -3600000° = P-CHAN-00792 = 3600000° |
Dimension | 0.0001 ° |
Default value | 0.0 |
Remarks | Parameter available as of V3.1.3116 Configuration example: dynamic_model.params[0].dress_pack.rx -1800000 |