Mass of the dress pack (P-CHAN-00788)
P-CHAN-00788 | Mass of the dress pack |
Description | This parameter defines the mass of the dress pack. |
Parameter | dynamic_model.params[i].dress_pack.mass |
Data type | REAL64 |
Data range | 0.0 = P-CHAN-00788 < MAX(REAL64) |
Dimension | [kg] |
Default value | 0.0 |
Remarks | Parameter available as of V3.1.3116 Configuration example: dynamic_model.params[0].dress_pack.mass 120 |