Main moment of inertia of the robot arm in relation to the X axis (P-CHAN-00785)
P-CHAN-00785 | Main moment of inertia of the robot arm in relation to the X axis |
Description | This parameter defines the main moment of inertia of the robot arm in relation to the X axis of the joint coordinate system. |
Parameter | dynamic_model.params[i].link[j].ix |
Data type | REAL64 |
Data range | 0.0 = P-CHAN-00785 < MAX(REAL64) |
Dimension | [kg*m²] |
Default value | 0.0 |
Remarks | Parameter available as of V3.1.3116 Configuration example: dynamic_model.params[0].link[0].ix 0.0012 |