Rotary offset of the robot arm centre of gravity of the Z axis (P-CHAN-00784)
P-CHAN-00784 | Rotary offset of the robot arm centre of gravity of the Z axis |
Description | This parameter defines the rotary offset of the Z axis of the joint coordinate system in relation to the robot arm centre of gravity. |
Parameter | dynamic_model.params[i].link[j].rz |
Data type | REAL64 |
Data range | -3600000° = P-CHAN-00784 = 3600000° |
Dimension | 0.0001 ° |
Default value | 0.0 |
Remarks | Parameter available as of V3.1.3116 Configuration example: dynamic_model.params[0].link[0].rz -1800000 |