Mass of the robot arm (P-CHAN-00778)
P-CHAN-00778 | Mass of the robot arm |
Description | This parameter defines the mass of the robot arm. |
Parameter | dynamic_model.params[i].link[j].mass |
Data type | REAL64 |
Data range | 0.0 = P-CHAN-00778 < MAX(REAL64) |
Dimension | [kg] |
Default value | -1.0 |
Remarks | Parameter available as of V3.1.3116 Configuration example: dynamic_model.params[0].link[0].mass 10 |