Reduce transformation calls (P-CHAN-00609)
P-CHAN-00609 | Reduce internal transformation calls |
Description | This parameter sets a reduction in the computing time for the path preparation task. |
Parameter | configuration.path_preparation.reduce_trafo_calls |
Data type | UNS16 |
Data range | 25 = P-CHAN-00609 = 100 25: Maximum reduction 100: no reduction (default) |
Dimension | [%] |
Default value | 100 |
Remarks | Parameter available as of V3.1.3080.11 Note: X axis: set value for P-CHAN-00609 Y axis: expected mean percentage deviations of the calculated dynamic values The actual achievable load reduction may deviate from the specified value and therefore be smaller. Example application: Bottleneck in block supply A bottleneck in the internal block supply can be shown by drops in path velocity that cannot be explained by a physically plausible reason. |