Smoothing factor (P-CHAN-00827)
P-CHAN-00827 | Smoothing factor |
Description | The parameter specifies the weighting of the current measured value. Example: With a smoothing factor of 0.5, the current value is applied to the average value at a rate of 50%. |
Parameter | dist_ctrl[i].smoothing_factor (where i=0) |
Data type | REAL64 |
Data range | 0 < P-CHAN-00827 = 1.0 |
Dimension | [-] |
Default value | 0.7 |
Remarks | Available as of Build V3.1.3080.12 or V3.1.3107.44 |