Uncertainty of measured values (P-CHAN-00826)
P-CHAN-00826 | Uncertainty of measured values |
Description | The parameter specifies the degree of deviation of the measured value from the actual values. The higher this value, the better the filter effect. However, possible overshoots are amplified. |
Parameter | dist_ctrl[i].kalman_sigma (where i=0) |
Data type | REAL64 |
Data range | 1.0 = P-CHAN-00826 = 10000.0 |
Dimension | [-] |
Default value | 4 |
Remarks | Available as of Build V3.1.3080.12 or V3.1.3107.44 |