Characteristic frequency of a filter (P-CHAN-00817)
P-CHAN-00817 | Filter cut-off frequency |
Description | The parameter defines the value of a filter's characteristic frequency. |
Parameter | dist_ctrl[i].low_pass_filter_fg_f0 (where i=0) |
Data type | REAL64 |
Data range | 0 = low_pass_filter_fg_f0 < MAX(REAL64) |
Dimension | [Hz] |
Default value | 25 |
Remarks | Available as of Build V3.1.3080.12 or V3.1.3107.44 |