Maximum distance error (P-CHAN-00814)
P-CHAN-00814 | Maximum distance error |
Description | The parameter defines the maximum distance error for distance control up to which maximum acceleration (P-CHAN-00803) is used. |
Parameter | dist_ctrl[i].dist_error_a_max (where i=0) |
Data type | UNS32 |
Data range | 0 = dist_error_a_max < MAX(UNS32) |
Dimension | [0.1 µm or 0.0001°] |
Default value | 5000 |
Remarks | Available as of v3.1.3107.44 |