Tolerance band for limits (P-CHAN-00808)
P-CHAN-00808 | Tolerance band for limits |
Description | This parameter defines a minimum distance from the minimum and maximum sensor positions. If there is a deviation from the valid distance, the CNC outputs the error messages or (or ID 70330 or ID 70576) . If the tolerance band is specified by zero, the limits of the minimum and maximum sensor positions in axis parameters P-CHAN-00806 and P-CHAN-00807 have a direct effect. |
Parameter | dist_ctrl[i].tolerance (where i=0) |
Data type | SGN32 |
Data range | 0 <= P-CHAN-00808 < MAX(SGN32) |
Dimension | [0.1 10^-3 mm or ø] |
Default value | 0 |
Remarks | Available as of Build V3.1.3080.12 or V3.1.3107.44 |