Maximum permissible change in velocity of the measured distance (P-CHAN-00804)

P-CHAN-00804

Maximum permissible change in velocity of the measured distance

Description

The parameter defines the maximum permissible change in velocity of the measured distance. When distance control is activated, the sensor actual values are monitored with respect to their change velocity.
If the maximum permissible change in velocity is exceeded, the error message or ID 70329 is output. This detects problems with actual value detection.

Parameter

dist_ctrl[i].max_act_value_change (where i=0)

Data type

SGN32

Data range

0 <= max_act_value_change < MAX(SGN32)

Dimension

[1µm/s or 0.001°/s]

Default value

5000

Remarks

Available as of Build V3.1.3080.12 or V3.1.3107.44