Filtering of sensor values (P-CHAN-00800)
P-CHAN-00800 | Filtering of sensor values |
Description | Sensor values may be noisy. To keep excitation of the machine low, the setpoints for distance control can be smoothed by a filter. The parameter specified the number of values that are used for filtering. |
Parameter | dist_ctrl[i].n_cycles (where i=0) |
Data type | SGN32 |
Data range | 0 = n_cycles < 100 |
Dimension | [-] |
Default value | 4 |
Remarks | Available as of Build V3.1.3080.12 or V3.1.3107.44 |