Tolerance for deviation with pre-output position of M/H function (P-CHAN-00760)
P-CHAN-00760 | Tolerance for the deviation between the planned and real pre-output positions of an M/H function |
Description | With M and H functions with pre-output, this parameter defines the maximum permissible deviation between the planned and actual pre-output positions. If the actual deviation is greater than P-CHAN-00760, Error ID 120815 is output and program processing is aborted. With deviations within the permissible range, the M or H function is output at the corresponding point without a warning. If P-CHAN-00760 is assigned 0, the tolerance check is inactive. |
Parameter | pre_output_tolerance |
Data type | UNS32 |
Data range | 0 = P-CHAN-00760 = MAX(UNS32) |
Dimension | 0.1µm |
Default value | 0 |
Remarks | The parameter is available as of V3.1.3079.40 The smallest possible tolerance check is reached by the value 1. A maximum deviation of 0.1µm is permitted. |