CNC objects
Name | ac_<ANo>_disable_pos_lag_w | ||
Description | This CNC object deactivates the position lag monitoring of the axis. | ||
Task | COM (Port 553) | ||
Index group | 0x120200 | Index offset | 0x<ANo>0015 |
Data type | BOOLEAN | Length/byte | 1 |
Attributes | write | Unit | [-] |
Remarks |
| ||
Name | ac_<ANo>_disable_pos_lag_r | ||
Description | This CNC object reads the state of position lag monitoring of the axis. If the value of the CNC object is set, position lag monitoring of the axis is not active. | ||
Task | COM (Port 553) | ||
Index group | 0x120200 | Index offset | 0x<ANo>0016 |
Data type | BOOLEAN | Length/byte | 1 |
Attributes | read | Unit | [-] |
Remarks |
| ||