Initial position for simulation drives at controller start (P-AXIS-00792)
P-AXIS-00792 | Initial position for simulation drives at controller start | |
Description | This position defines the initial position which simulation drives assume at controller start. This position is only adopted if the parameter P-AXIS-00791 is activated. | |
Parameter | antr.simu.initial_position | |
Data type | SGN32 | |
Data range | MIN_SGN32 = P-AXIS-00792 = MAX_SGN32 | |
Axis types | T, R, S | |
Dimension | T: 0.1 µm | R,S: 0.0001 ° |
Default value | 0 | |
drive types. | Simulation | |
Remarks | This parameter is available as of CNC Build V2.11.2055.00 |