Setting the initial position for simulation drives (P-AXIS-00791)
P-AXIS-00791 | Set the initial position for simulation drive | |
Description | This parameter activates the adoption of the initial position from parameter P-AXIS-00792 at controller start for simulation drives. This may be practical, for example, for configurations with absolute encoders which can switch over between real and simulation drive (see P-AXIS-00790). A position offset specified for a real drive P-AXIS-00403 in relation to the encoder absolute position is not considered when the initial position for simulation drives is set. | |
Parameter | antr.simu.use_initial_position | |
Data type | BOOLEAN | |
Data range | 0 / 1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R: ---- |
Default value | 0 | |
drive types. | Simulation | |
Remarks | This parameter is available as of CNC Build V2.11.2055.00 | |