Limit velocity for delay with spindle tool revolution monitoring (P-AXIS-00788)
P-AXIS-00788 | Limit velocity for delay with spindle tool revolution monitoring | |
Description | For spindles, the axis parameters P-AXIS-00549/P-AXIS-00550 can activate a monitor for spindle actual speed against a parameterisable limit. If the limit is exceeded by ten percent, an error ID 70376 is triggered and the spindle runs out. At low speeds, it may occur that the 10% limit is undershot. The parameter P-AXIS-00788 can be used to specify a limit speed for the spindle below which the output of the error message is reduced by the time specified in P-AXIS-00787 . If the actual speed of the spindle is below the limit within the time set in P-AXIS-00787 , no error message is output. An error message is output immediately when the limit speed exceeds the one specified in P-AXIS-00788. If a value greater than the permissible limit speed is configured in P-AXIS-00788, the warning ID110667 is output and P-AXIS-00788 is limited to the permissible maximum value. | |
Parameter | kenngr.v_limit_delay_max_velocity | |
Data type | UNS32 | |
Data range | 0 = P-AXIS-00788 = 18000000 | |
Axis types | S | |
Dimension | T: ---- | S: 10^-3 °/s |
Default value | 0 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | This parameter is not available under TwinCAT. | |