Maximum acceleration of the axes by compensation offset (P-AXIS-00745)
P-AXIS-00745 | Maximum acceleration of the axes by a compensation offset | |
Description | This parameter defines the limit value for the maximum permitted acceleration generated by the offsets of the external compensation. | |
Parameter | lr_param.ext_comp.max_a | |
Data type | UNS32 | |
Data range | 0 = P-AXIS-00745 <= MAX_UNS32 | |
Axis types | T, R | |
Dimension | T: mm/s² | R: °/s² |
Default value | P-AXIS-00008 | |
Remarks | Parameter available as of CNC Build V3.1.3074.0 and higher |