Maximum position change of the compensation - error limit (P-AXIS-00744)
P-AXIS-00744 | Maximum position change of the compensation - error limit | |
Description | This parameter defines the error limit for maximum position change of the external compensation. If the maximum position change is exceeded, the error ID 70584 is output and the CNC is stopped. | |
Parameter | lr_param.ext_comp.err_limit | |
Data type | UNS32 | |
Data range | 0 = P-AXIS-00744 <= MAX_UNS32 | |
Axis types | T, R | |
Dimension | T: 0.1 µm | R: 0.0001° |
Default value | 0 | |
Remarks | Parameter available as of CNC Build V3.1.3074.0 and higher |