Maximum position change of the compensation - warning limit (P-AXIS-00743)
P-AXIS-00743 | Maximum position change of the compensation - warning limit | |
Description | This parameter defines the warning limit for maximum position change of the external compensation. If the warning limit is exceeded, the warning is output with ID 70583. If the compensation value remains above the warning limit, no further warnings are output. A repeat warning is only output when the warning limit is again exceeded. | |
Parameter | lr_param.ext_comp.warn_limit | |
Data type | UNS32 | |
Data range | 0 = P-AXIS-00743 <= MAX_UNS32 | |
Dimension | T: 0.1 µm | R: 0.0001° |
Default value | 0 | |
Remarks | Parameter available as of CNC Build V3.1.3074.0 and higher |