Velocity limit for switching back to position control (P-AXIS-00768)
P-AXIS-00768 | Velocity limit for switching back to position control | ||
Description | This parameter specifies the limit speed for switching back to position control.
The limit speed P-AXIS-00768 only acts if the current speed is greater than P-AXIS-00768 for positioning with M19. | ||
Parameter | antr.sai_op_mode_change.v_position_control_on | ||
Data type | SGN32 | ||
Data range | 0 = P-AXIS-00768 = MAX(SGN32) | ||
Axis types | S | ||
Dimension |
| S: 0.001°/s | |
Default value | 0 | ||
drive types. | SERCOS, CANopen | ||
Remarks | Only a speed of 0 is practical for a sensorless spindle. Therefore the command velocity of the interpolator is always output and not the setpoint velocity of the position controller. P-AXIS-00768 replaces the parameter P-AXIS-00265 as of v3.1.3079.13. However, the latter retains its functionality. | ||