Velocity limit for switching to velocity controlled mode (P-AXIS-00767)
P-AXIS-00767 | Velocity limit for switching to velocity controlled mode | |||
Description | This parameter specifies a limit speed. The limit speed only acts if a speed greater than the changeover speed is specified. It is then switched over to speed-controlled mode. | |||
Parameter | antr.sai_op_mode_change.v_velocity_control_on | |||
Data type | SGN32 | |||
Data range | 0 = P-AXIS-00767 = MAX(SGN32) | |||
Axis types | S | |||
Dimension |
| S: 0.001°/s | ||
Default value | 2000000000 | |||
drive types. | SERCOS, CANopen | |||
Remarks | Only a speed of 0 is practical for a sensorless spindle. Therefore the command velocity of the interpolator is always output and not the setpoint velocity of the position controller. P-AXIS-00767 replaces the parameter P-AXIS-00265 as of v3.1.3079.13. However, the latter retains its functionality. | |||