Position lag limit for fixed stop detection (P-AXIS-00769)
P-AXIS-00769 | Position lag limit for fixed stop detection | |
Description | This parameter defines the position lag that must be exceeded to detect a fixed stop. When set to the value 0, the system deactivates the check for position lag to detect a fixed stop. If this parameter has a value < 0 (default), fixed stop detection uses the value in P-AXIS-00331 . | |
Parameter | antr.fixed_stop.detect.pos_lag_limit | |
Data type | SGN32 | |
Data range | MIN(SGN32) < P-AXIS-00769 < MAX(SGN32) | |
Axis types | <T, R> | |
Dimension | T: 0.1 µm | R: .1* 10- 4 ° |
Default value | -1 | |
Drive types | ---- | |
Remarks | If the function ‘Measuring travel to fixed stop’ is used and the value of parameter P-AXIS-00774 is less than 0, this parameter is used as the limit value for fixed stop detection. Currently this parameter only acts with measuring travel to fixed stop if P-AXIS-00774 is not parameterised. Parameter available as of CNC Build V2.11.2810.01 and higher | |